The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

TC ANT MOBILE WALL 5M - Antenna
2702273

Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 6 GHz, gain: 3 dBi ... 7 dBi, degree of protection: IP66, connection: SMA (male), incl. 5 m connecting cable, mounting bracket, and mast clamps

Product details








Compatible products



Your advantages

Ideally suited for freely mobile or stationary applications in 2G/3G/4G/5G cellular networks
Future-proof, thanks to the use of lead-free materials
Including 5 m connection cable

Frequently asked questions


The antenna is discontinued. What alternative item can I use for mounting on the control cabinet?

Use the antenna ANT-OMNI-0671-02, item no. 1396318. In addition, you require an antenna cable of sufficient length, e.g., NBC-COX-CNM/1.0-M/COX-CKM, item no. 1340143.... View more

Use the antenna ANT-OMNI-0671-02, item no. 1396318. In addition, you require an antenna cable of sufficient length, e.g., NBC-COX-CNM/1.0-M/COX-CKM, item no. 1340143.

View less

What alternative item can I use for mounting on the wall?

You can use the antenna ANT-OMNI-0671-01, item no. 1396316. Alternatively, use ANT-OMNI-0671-02, item no. 1396318, in conjunction with the wall bracket RAD-ANT-VAN-MKT, item no. 2885879. In addition, you require an antenna cable of sufficient length,... View more

You can use the antenna ANT-OMNI-0671-01, item no. 1396316. Alternatively, use ANT-OMNI-0671-02, item no. 1396318, in conjunction with the wall bracket RAD-ANT-VAN-MKT, item no. 2885879. In addition, you require an antenna cable of sufficient length, e.g., NBC-COX-CNM/1.0-M/COX-CKM, item no. 1340143.

View less

What alternative item can I use for mast mounting?

You can use the antenna ANT-OMNI-0671-01, item no. 1396316. In addition, you require an antenna cable of sufficient length, e.g., NBC-COX-CNM/1.0-M/COX-CKM, item no. 1340143.... View more

You can use the antenna ANT-OMNI-0671-01, item no. 1396316. In addition, you require an antenna cable of sufficient length, e.g., NBC-COX-CNM/1.0-M/COX-CKM, item no. 1340143.

View less

What alternative item can I use for mounting directly on the device?

Use ANT-OMNI-0671-03, item no. 1565400.... View more

Use ANT-OMNI-0671-03, item no. 1565400.

View less