ANT-OMNI-4X4-0671-01 - Antenna
1830118

Multiband omnidirectional antenna 4 x 4 MIMO with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 3 dBi ... 5 dBi, degree of protection: IP67, impact-resistant: IK08, connection: 4 x SMA (male), including 2 m connecting cable

Product details








Compatible products


Your advantages

Ideally suited for freely mobile or stationary applications in 4G/5G cellular networks or with 2.4 GHz, 5 GHz, or 6 GHz
Universal use with the wide frequency range
4x4 MIMO, 4-in-1 antenna in a single housing
Impact-resistant housing (IK08)
Future-proof, thanks to the use of lead-free materials