Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Product List
PTFIX set in a practical Sortimo L-BOXX 102 system case. 72 distribution blocks, including with feed-in contact (rated cross-section 10 mm2) and pick-off contacts (rated cross-section 4 mm2), 20 monoblocks (rated cross-section 2.5 mm2), 53 DIN rail adapters, 16 screw flanges, jumpers, and marking material
Starter kit, Installation terminal block starter set in a practical Sortimo L-BOXX 102 system case. 108 PTI installation terminal blocks, cross section 0.14 mm2 to 16 mm2, 19 end covers, 5 support brackets, 20 plug-in bridges, 1 screwdriver, marking material, and accessories, color: black
PTFIX set in a practical Sortimo L-BOXX 102 system case. 90 distribution blocks, including with feed-in contact (rated cross-section 6 mm2) and pick-off contacts (rated cross-section 2.5 mm2), 40 monoblocks (rated cross-section 2.5 mm2), 60 DIN rail adapters, 20 screw flanges, jumpers, and marking material
PTFIX set in a practical Sortimo L-BOXX Mini system case. 10 distribution blocks with feed-in contact for conductor cross-sections up to 10 mm2 and pick-off contacts for conductor cross-sections up to 6 mm2, 10 DIN rail adapters and marking material