Torque tool - TSD 08 SAC 1212597

Torque screw driver with preset torque of 0.8 Nm, with 4 mm hexagon for accommodating SAC bits, two-component handle with non-slip grip

Product Details




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Blade height 100 mm
Length 205 mm
Blade width 0 mm
Blade thickness 0 mm
Width 37 mm

Color black
Material alloyed tool steel

Copy of output External hexagonal
Torque range 0.8 Nm ... 0.8 Nm

Platform

Type Hexagonal SW4


Order Key 1212597
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 460 (C-3-2019)
GTIN 4046356590716
Weight per Piece (including packing) 91.2 GRM
Weight per Piece (excluding packing) 91.2 GRM
Customs tariff number 82054000
Country of origin CZ



EAC


Your advantages

Wide range of SAC... nuts for various different applications
For the TSD-M... torque screwdrivers, the torque can be custom-set
TSD ... SAC torque screwdrivers with a range of preset torques from 0.2 Nm to 2.5 Nm
The TSD-M... adapters can accommodate the various nuts