TR-ES-OFF-CC-24/240-10H
-
Timer relay
2907320
Timer relay with delay release function and an adjustable time range (50 ms - 10 h), supply voltage: 24-48 V DC/24-240 V AC, 1 changeover contact
Product details
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Timer relay |
| Mechanical service life | approx. 1x 106 switching cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Service life electrical | approx. 1x 105 cycles |
| Nominal frequency | 48 Hz ... 63 Hz |
| Nominal power consumption | 8 VA (1 W, 230 V AC) |
| 0.4 W (at 24 V DC) | |
| Test voltage relay winding/relay contact | 1.6 kV |
| Rated insulation voltage | 300 V |
| Nominal power consumption | 8 VA (1 W, 230 V AC) |
| 0.4 W (at 24 V DC) | |
| Input voltage range | 24 V DC ... 48 V DC -10 % ... +10 % |
| 24 V AC ... 240 V AC -15 % ... +10 % | |
| Temperature coefficient, typical | < 0.05 %/°C |
| Recovery time | > 100 ms |
| Setting range time | 50 ms ... 10 h (6 time end ranges) |
| Basic accuracy | < 1.5 % (of scale end value) |
| Setting accuracy | < 5 % (of scale end value) |
| Repeat accuracy | < 0.5 % ±5 ms |
| Control | |
| Connection name | Non-floating, terminals A1-B1 |
| Control pulse length | ≥ 25 ms (DC) |
| ≥ 50 ms (with AC) | |
| Switching | |
| Contact switching type | 1 floating changeover contact |
| Maximum switching voltage | 250 V AC |
| Interrupting rating (ohmic load) max. | 1250 VA (5 A / 250 V AC) |
| Output fuse | 5 A (fast-blow) |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section rigid | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 23 ... 14 |
| Status display | Green LED (POWER) |
| Yellow LED (relay active) |
| Width | 17.5 mm |
| Height | 98 mm |
| Depth | 57.9 mm |
| Color | traffic gray B (RAL 7043) |
| Ambient conditions | |
| Degree of protection (Housing) | IP40 (Housing) |
| Degree of protection (Connection terminal blocks) | IP20 (Connection terminal blocks) |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 25 % ... 75 % |
| CE | |
| Identification | CE-compliant |
| CCC | |
| Identification | GB 14048.5-2008 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | IEC 61812-1 |
| Noise emission | |
| Standards/regulations | IEC 61812-1 |
| Standards/regulations | IEC 61812-1 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2907320 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DKF111 |
| GTIN | 4055626274102 |
| Weight per piece (including packing) | 49.2 g |
| Weight per piece (excluding packing) | 48 g |
| Customs tariff number | 85364900 |
| Country of origin | AT |
ECLASS
| ECLASS-13.0 | 27371605 |
| ECLASS-15.0 | 27371605 |
ETIM
| ETIM 10.0 | EC001439 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920