FTP-2/B14 - Test plug
3069475

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm2, color: gray

Product details









Compatible products



Your advantages

Space saving, thanks to offset test socket arrangement
Easy and time saving, thanks to functional grouping of switching operations
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit