The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

E S6 A 400X200X120 - Empty enclosure
0899013

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 400 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting panel, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting panel

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications