ELR 3-SC-24DC/600AC-20
-
Solid-state contactor
1812693
3-phase solid-state contactor, input voltage: 24 V DC, output current: 20 A, zero-voltage switch
Product details
Product type | Solid-state contactor |
Maximum power dissipation for nominal condition | 60 W |
Mains type | 3-phase |
Test voltage | 4 kV |
Insulation characteristics | |
Rated insulation voltage | 600 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Control | |
Input name | Control input |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 5 V DC ... 32 V DC |
Rated actuating current IC | 29 mA |
Switching threshold | ≤ 1 V DC (“0” signal) |
≥ 4.8 V DC (“1” signal) | |
Protective circuit | Reverse polarity protection |
Surge protection | |
Operating voltage display | Green LED |
Load output | |
Operating voltage range | 42 V AC ... 660 V AC |
Rated operating current at AC-51 | 20 A |
Rated operating current at AC-53a | 10 A (TA = 40 °C) |
Mains frequency | 45 Hz ... 65 Hz |
Load current range | 250 mA ... 20 A (see to derating) |
Leakage current | 5 mA (In off state) |
Surge current | 600 A (t = 10 ms) |
Max. load value | 1800 A2s |
Protective circuit | Varistor |
Phase angle cos phi min | 0.5 |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross-section AWG | 18 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
4.4 lbf-in. ... 5.3 lbf-in. | |
Load circuit | |
Connection method | Screw connection |
Stripping length | 12 mm |
Screw thread | M4 |
Conductor cross-section rigid | 2.5 mm² ... 6 mm² |
Conductor cross-section flexible | 1 mm² ... 4 mm² |
Conductor cross-section AWG | 14 ... 10 |
Tightening torque | 1.5 Nm ... 2 Nm |
13.3 lbf-in. ... 17.7 lbf-in. | |
Protective conductor connection | |
Connection method | Ring cable lug |
Screw thread | M5 |
Tightening torque | 1.5 Nm |
Width | 54 mm |
Height | 110 mm |
Depth | 102.5 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 1812693 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK6841 |
GTIN | 4067923440302 |
Customs tariff number | 85364190 |
ECLASS
ECLASS-13.0 | 27371003 |
ECLASS-15.0 | 27371003 |
ETIM
ETIM 9.0 | EC000066 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920