Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-GBM3S-3AC32A-0,7M6,0E00
-
Infrastructure charging socket
1408170
CHARX connect basic, GB/T, Infrastructure charging socket, 32 A , 440 V AC, Single wires, length: 0.7 m, square, Front and rear mounting, housing: black, for charging electric vehicles with alternating current (AC), GB/T 20234.2-2015, NOTE This product version does not include a locking actuator.
Product details
General | NOTE This product version does not include a locking actuator. |
General | Make sure that the Infrastructure Plug is locked into the Infrastructure Socket Outlet during the charging process according to IEC 61851-1. We recommend using our locking actuators (1624129, 1622317). If another type of locking is selected, we recommend sealing the mounting surface (1621465), see also accessories. |
Product type | Infrastructure charging socket |
Product family | CHARX connect basic |
Application | for charging electric vehicles with alternating current (AC) |
compatible with infrastructure charging plugs | |
Type | square |
Charging standard | GB/T |
Charging mode | Mode 3, Case B |
Customer variations | On request |
Note on the connection method | Crimp connection, cannot be disconnected |
Charging power and current (AC charging (3-phase)) | |
Type of charging current | AC 3-phase |
Charging current | 32 A AC (3-phase) |
Charging power | 26.6 kW (3-phase) |
Charging power rating | 22 kW (32 A, 3-phase) |
Rated voltage | 480 V |
Pin assignment (Leistungskontakte) | |
Number | 5 (L1, L2, L3, N, PE) |
Rated voltage | 440 V AC |
Rated current | 32 A |
Pin assignment (Signalkontakte) | |
Type of signal transmission | Pulse width modulation |
Number | 2 (CP, CC) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Locking actuator | |
Locking actuator | without locking actuator |
Dimensional drawing |
|
Max. wall thickness | < 51.80 mm (Front mounting) |
> 57.00 mm (Rear panel mounting) | |
Bore dimensions | 60 mm x 60 mm |
Installation dimensions | |
Maximum required installation depth | < 5.00 mm (Rear panel mounting) |
< 10.00 mm (Front mounting) |
Color (Housing) | black (9005) |
Material (Housing) | Plastic |
Material (Contact surface) | Silver |
Flammability rating according to UL 94 | V0 () |
Cable length | 0.7 m |
Cable type | Single wires |
Cable structure | 5x 6.0 mm² + 2x 0.5 mm² |
Single wire, cross section | 6.00 mm² |
Single-core wires for AC | |
Cable length | 0.7 m |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Infrastructure charging socket) | IP55 (plugged in) |
Ambient temperature (operation) | -30 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 5000 m (above sea level) |
Standards | |
Standards/regulations | GB/T 20234.2-2015 |
Mounting type Infrastructure charging socket | Front and rear mounting (0 to 90 degree frontal inclination possible) |
Mounting type Protective cover | rear (available separately) |
Mounting hole diameter | 7.00 mm (ø) |
Item number | 1408170 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | XWBFBA |
GTIN | 4046356856041 |
Weight per piece (including packing) | 542 g |
Weight per piece (excluding packing) | 699 g |
Customs tariff number | 85444290 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27144706 |
ECLASS-15.0 | 27144706 |
ETIM
ETIM 9.0 | EC002898 |
UNSPSC
UNSPSC 21.0 | 39121800 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
EV-GBSC - Protective cover 1623416
-
EV-GBSC-D6,5MM - Protective cover 1623888
-
EV-T2M3S-E-LOCK12V - Locking 1624129
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3S-DRAINAGE-GASKET - Seal 1621668
-
EV-T2M3S-E-LOCK-GASKET - Seal 1621465
-
EV-CC-AC1-M3-CBC-SER-HS - AC charging controller 1622452
-
EV-CC-AC1-M3-CBC-SER-PCB - AC charging controller 1622453
-
EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - AC charging controller 1627743
-
EV-CC-AC1-M3-CBC-SER-PCB-MSTB - AC charging controller 1627353
Your advantages
Complete product range
Uniform, space-saving installation space
Available with your logo on request - for consistent branding of your charging station
Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920