Sensor/actuator terminal block - PTIO 1,5/S/4
3244452

Sensor/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray


Product Details




Product type Sensor/actuator terminal block
Number of connections 5
Number of rows 4
Potentials 4
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 0.56 W

Service Entrance yes
Number of connections per level 2
Nominal cross section 1.5 mm²
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A1 / B1
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1 mm² Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended
Nominal current 13.5 A
Maximum load current 13.5 A
Nominal voltage 250 V
Nominal cross section 1.5 mm²
Connection cross sections directly pluggable
Conductor cross section solid 0.25 mm² ... 1.5 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1 mm²

Width 3.5 mm
End cover width 2.2 mm
Height 40 mm
Height NS 35/15 48.5 mm
Height NS 35/7,5 41.5 mm
Length 90.8 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 4.8 kV
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.5 kV
Result Test passed

Mechanical data
Open side panel Yes

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 3244452
Packing unit 50 pc
Minimum order quantity 1 pc
Product Key BE2218
Catalog Page Page 41 (C-1-2019)
GTIN 4046356735872
Weight per Piece (including packing) 8.239 g
Weight per Piece (excluding packing) 8.239 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141128
ECLASS-10.0.1 27141128
ECLASS-11.0 27141128

ETIM

ETIM 8.0 EC000900

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 26 - 14
Use group C
150 V 15 A 26 - 14
Use group D
300 V 10 A 26 - 14

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 15 A 26 - 14
Use group C
150 V 15 A 26 - 14
Use group D
300 V 10 A 26 - 14

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

The compact design and front connection enable wiring in a confined space
In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors