DIK 1,5 - Initiator/actuator terminal block
2715966

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The upper level contains the feed-through connections for the signal cable which can be labeled
The lower terminal points can be bridged using an insertion bridge that can be separated
The two lower terminal points supply potential to the initiator