Sensor/actuator cable - SAC-3P-15,0-PUR/M 8FS 1425245

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M8, cable length: 15 m

Product Details




Shielded no
no
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable length 15 m
Cable weight 18 kg/km
23 kg/km
Electrical properties
Conductor resistance ≤ 78 Ω/km (at 20 °C)
≤ 77.6 Ω/m
Test voltage, cable ≥ 3000 V
4000 V
Nominal voltage, cable ≤ 300 V
300 V
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
≥ 100 GΩ*km
Cable structure
External sheath, color black-gray RAL 7021
black-gray RAL 7021
Outer sheath, material PUR
PUR
External cable diameter 3.6 mm ±0.15 mm
4.40 mm
Single wire, color brown, blue, black
brown, blue, black
Wire diameter incl. insulation 1.17 mm ±0.02 mm
1.15 mm ±0.05 mm
Cable abbreviation Li9Y11Y-HF
Li9Y11Y-HF
Thickness, outer sheath approx. 0.5 mm
Length of twist, overall twist 40 mm
Thickness, insulation ≥ 0.21 mm (Core insulation)
≥ 0.38 mm (Core insulation)
Cable type PUR halogen-free black
PUR halogen-free black
Conductor structure signal line 32x 0.10 mm
32x 0.10 mm
Overall twist 3 wires, twisted
3 wires, twisted
AWG signal line 24
24
Material wire insulation PP
PP
Cable type (abbreviation) PUR
Conductor material Bare Cu litz wires
Bare Cu litz wires
Mechanical properties
Smallest bending radius, movable installation 36 mm
44 mm
Number of bending cycles 10000000
4000000
Smallest bending radius, fixed installation 18 mm
Bending radius 44 mm
44 mm
Traversing rate 3 m/s
3 m/s
Acceleration 10 m/s2
Traversing path 10 m
10 m
Ambient conditions
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Resistance to oil in accordance with DIN EN 60811-2-1
Halogen-free in accordance with DIN VDE 0472 part 815
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance hydrolysis and microbe resistant
Highly resistant to acids, alkaline solutions and solvents
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A

Insertion/withdrawal cycles ≥ 100
Head 2
Type Socket, straight
Header 1
Type free cable end

Nominal current IN 4 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Protective circuit unwired
Nominal voltage UN 48 V AC
60 V DC

Degree of protection IP65/IP67

Status display present No
Status display No

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Standards/specifications IEC 61076-2-104

Contact material CuSn
Material of grip body TPU, hardly inflammable, self-extinguishing
Cable gland material Zinc die-cast, nickel-plated
Contact surface material Ni/Au
Sealing material NBR
Flammability rating according to UL 94 HB
Contact carrier material TPU GF

Number of positions 3
Coding A - standard
Application Standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1425245
Packing unit 1 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4055626387642
Weight per Piece (including packing) 263.6 GRM
Weight per Piece (excluding packing) 237.7 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable