Surge protection connector type 2 with series connection consisting of varistor and gas-filled spark gap for VAL-MS base element, thermal monitoring, visual fault warning. Design: 350 V AC
Front of wave sparkover voltage at 6 kV (1.2/50) µs
≤ 1.5 kV
Nominal frequency fN
50 Hz (60 Hz)
Response time tA
≤ 100 ns
General
Note
Usable in all low-voltage systems between L-N or L-PEN. Only usable in IT Systems between L-PE, if the exposed-conductive-parts (bodies) of the equipment of the low-voltage installation is connected to the earthing arrangement of the transformer substation. (interconnected earthing arrangement of the HV-transformer substation with the bodies of the LV-installation. RE = RA accordance to IEC 60364-4-442 / VDE 0100-442 Fig. 44D / Example a)
Nominal frequency fN
50 Hz (60 Hz)
Dimensional drawing
Horizontal pitch
1 Div.
Height
52.4 mm
Width
17.5 mm
Depth
55.3 mm
CTI value of material
600
Color
jet black RAL 9005
Housing material
PA 6.6
Insulating material
PA 6.6
Flammability rating according to UL 94
V-0
Material group
I
Mounting type
on base element
UL specifications
Power distribution system
Single phase
Nominal discharge current In (L-N)
10 kA
Nominal voltage
350 V AC
Maximum continuous operating voltage MCOV (L-N)
350 V AC
Nominal frequency
50/60 Hz
Measured limiting voltage MLV (L-N)
1610 V
SPD Type
4CA
Mode of protection
L-N
Connection method
pluggable
Standards/specifications
IEC 61643-11
EN 61643-11
EN type
T2
Surge protection fault message
optical
IEC power supply system
TN
TT
IT
Arrester can be tested with CHECKMASTER from software version:
From SW rev. 1.12
Number of positions
1
Type
DIN rail module, two-section, divisible
IEC test classification
II
T2
Insulation characteristics
Pollution degree
2
Overvoltage category
III
Order Key
2856595
Packing unit
10 pc
Minimum order quantity
1 pc
Catalog Page
Page 71 (C-4-2019)
GTIN
4017918876869
Weight per Piece (including packing)
40.9 GRM
Weight per Piece (excluding packing)
37.8 GRM
Customs tariff number
85363010
Country of origin
DE
CSA
CCA
UL Recognized
KEMA-KEUR
cUL Recognized
IECEE CB Scheme
ÖVE
EAC
EAC
cULus Recognized
China RoHS
Environmentally friendly use period: unlimited = EFUP-e