Reducing adapter - REDUC-M-KV-M40/M32 1647640

Reducing adapter, material: Brass, nickel-plated, connecting thread: M40 x 1.5, color: silver, with O-ring

Product Details


Reduced M40 to M32



Ambient conditions
Halogen-free no

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Dimensional drawing
Dimensional drawing
Width 43.00 mm
Length 11.5 mm
Length of the connecting thread 8 mm
Length without connecting thread 3.5 mm
Connecting thread diameter 40 mm
Hexagon angular dimension 43 mm
Thread type connection side M40 x 1.5
Thread pitch 1.5 mm

Color silver
Material Brass, nickel-plated
Sealing material NBR (O-ring)
Housing surface material Nickel

Assembly instructions With corresponding screw connection: IP68

Degree of protection IP65 (Depends on the screw connection used)
Ambient temperature (operation) -20 °C ... 80 °C

Seal present yes


Order Key 1647640
Packing unit 10 pc
Minimum order quantity 1 pc
Catalog Page Page 700 (C-2-2019)
GTIN 4017918941543
Weight per Piece (including packing) 45.6 GRM
Weight per Piece (excluding packing) 45.6 GRM
Customs tariff number 74199990
Country of origin DE