Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Case studies
White papers
Consult and Plan
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
My Phoenix Contact
Login / Register
Registration Benefits
My Product Lists
My Comparison
Home
Products
Control cabinet accessories
Cable entry system and cable glands
REDUC-M-KV-M32/M25 - Reducing adapter
REDUC-M-KV-M32/M25
-
Reducing adapter
1647637
Product details
Expand all
Collapse all
Product description
Reduced M32 to M25
Technical data
Product properties
Product type
Reducing adapter
Seal present
yes
Connection data
Tightening torque
11 ... 12 Nm
Dimensions
Dimensional drawing
Width
37.00 mm
Length
11.5 mm
Length of the connecting thread
8 mm
Length without connecting thread
3.5 mm
Diameter
32 mm
Connecting thread diameter
32 mm
Hexagon angular dimension
37 mm
Thread type connection side
M32 x 1.5
Thread pitch
1.5 mm
Thread type on seal side
M25
Material specifications
Color
brass color
Material
Brass, nickel-plated
Seal material
NBR
Housing surface material
Ni
Cable/line
Halogen-free
no
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65 (Depends on the screw connection used)
Ambient temperature (operation)
-20 °C ... 80 °C
Mounting
Assembly note
With corresponding screw connection: IP68
Commercial data
Item number
1647637
Packing unit
10 pc
Minimum order quantity
10 pc
Product key
AF7DZX
GTIN
4017918941536
Weight per piece (including packing)
34.95 g
Weight per piece (excluding packing)
34.95 g
Customs tariff number
74198090
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27140806
ECLASS-15.0
27140806
ETIM
ETIM 9.0
EC000938
UNSPSC
UNSPSC 21.0
31261500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
EU REACH SVHC
REACH candidate substance (CAS No.)
Lead
(CAS: 7439-92-1)
SCIP
a686d5eb-0ec5-4947-a9f9-1a0714eaa4d8
Compatible products
Expand all
Collapse all
Frequently searched
Cable seals
Cable glands
Where Can I Buy This Item?
Product Help