Power-over-Ethernet-Module (PSE) for midspan power supply according to IEEE 802.3af. The industrial Power-over-Ethernet modules enable the common transmission of power and data according to IEEE 802.3af via the Ethernet medium. Consequently, terminal equipment, such as WLAN or Bluetooth access points, IP telephones or IP cameras can be connected to the network quickly and economically. The FL PSE 2TX is a compact stand-alone solution that converts the two standard Ethernet ports to Power-over-Ethernet ports. The FL PSE 2TX is a Plug & Play device and generates the 48 V DC required for Power-over-Ethernet from the 24 V module supply according to IEEE 802.3af.
FL PSE 2TX
-
Ethernet module
2891013
Factoryline Power-over-Ethernet modules (PSE) for midspan power supply according to IEEE 802.3af, two PoE supply ports, no configuration required, function possible with 10 and 100 Mbps networks
Product details
UL Recognized
Approval ID: E140324cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Compact housing
IEEE 802.3af
Can be combined with Fast Ethernet switch