Power module - PLD E 400-PS/1AC/24DC/30W 2702436

Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 30 W

Product Details


The plug-in power supply unit is intended for supplying power to class 400 LED enclosure lights.
A power supply unit and four country-specific plug adapters, e.g., for Europe, Great Britain, the USA, and Australia, are supplied as standard.
By connecting the country-specific plug adapter to the power supply unit, you can adapt the plug-in power supply unit to the installation location.



Connecting cable length 2 m

Efficiency ≥ 86.95 %
Nominal output voltage 24 V DC ±5 %
Residual ripple 120 mVPP
Output power 30 W
Maximum power dissipation in no-load condition max. 0.1 W
Power loss nominal load max.
Protective circuit Surge protection

Nominal input voltage range 100 V AC ... 240 V AC ±10 %
Voltage type of supply voltage AC
AC frequency range 50 Hz ... 60 Hz
Protective circuit Surge protection
Protective circuit Short-circuit protection
Protective circuit Overload protection
Typical response time max. 2 s
Discharge current to PE max. 250 µA
Signal
Maximum inrush current 650 mA

Degree of protection IP42
Ambient temperature (operation) 0 °C ... 40 °C (at maximum load)
Ambient temperature (storage/transport) -20 °C ... 70 °C
Maximum altitude 2000 m
Permissible humidity (operation) 10 % ... 95 % (non-condensing)

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Dimensional drawing
Width 55 mm
Height 90 mm
Depth 34 mm

Mounting type Plugging into the mains socket

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Test socket torque

Insulation characteristics
Protection class II


Order Key 2702436
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 499 (C-6-2019)
GTIN 4055626184678
Weight per Piece (including packing) 361.2 GRM
Weight per Piece (excluding packing) 222.2 GRM
Customs tariff number 85044082
Country of origin DE



UL Listed

cUL Listed

cULus Listed


Your advantages

High efficiency
Minimum standby power dissipation ≤ 0.1 W
IP42-tested interchangeable adapter system