Potential distributor - PTRV 4-PV BU/BK 3270126

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: blue, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Show Product Details (PDF)

Product Details




Order Key 3270126
Packing unit 10 pc
Minimum order quantity 1 pc
Catalog Page Page 47 (C-1-2019)
GTIN 4046356943826
Weight per Piece (including packing) 17.1 GRM
Weight per Piece (excluding packing) 16.0 GRM
Customs tariff number 85369010
Country of origin PL



DNV GL

CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
Min. cross section 26 mm² 26 mm²
Max. cross section 14 mm² 14 mm²

UL Recognized

Approval Specification Data
Usegroup D
Nominal voltage UN 300 V
Nominal current IN 10 A
Min. cross section 26 mm²
Max. cross section 14 mm²

KEMA-KEUR

cUL Recognized

Approval Specification Data
Usegroup D
Nominal voltage UN 300 V
Nominal current IN 10 A
Min. cross section 26 mm²
Max. cross section 14 mm²

IECEE CB Scheme

EAC

EAC

EAC


Your advantages

Potential distributor for distributing potentials up to 17.5 A in EXi areas
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Tool-free wiring in a confined space thanks to compact size
The 2.3 mm test connection enables testing between the conductors with test pins commonly used in the industry