PCB plug - IMC 1,5/ 5-ST-3,81 AU 1943276

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Gold, type of contact: Male connector, Number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: IMC 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: MINI COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Electrical properties
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Rated voltage (III/2) 160 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (III/3) 2 mm
minimum clearance value - non-homogenous field (III/3) 1.5 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 1.6 mm
Rated surge voltage (II/2) 2.5 kV
Rated insulation voltage (III/3) 160 V
Rated insulation voltage (III/2) 160 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 320 V
Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Note on connection cross section With connected conductor 1.5 mm2 .

Rated surge voltage (III/3) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated voltage (II/2) 320 V
Nominal current IN 8 A
8 A
Maximum load current 8 A
Rated surge voltage (II/2) 2.5 kV
Nominal voltage UN 160 V
Rated voltage (III/2) 160 V

Type of packaging packed in cardboard

Dimensional drawing
Installed height 11.1 mm
Length 18.45 mm
Pitch 3.81 mm
Height 11.1 mm
Width 19.84 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Plug-in system MINI COMBICON
Type Inverted
Type of contact Male connector
Nominal cross section 1.5 mm2
Conductor connection
2 conductors with same cross section, solid 0.08 mm2 ... 0.5 mm2
Torque 0.22 Nm ... 0.25 Nm
Conductor cross section AWG 28 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.34 mm2
Conductor cross section solid 0.14 mm2 ... 1.5 mm2
Stripping length 7 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 0.5 mm2
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 0.08 mm2 ... 0.75 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section flexible 0.14 mm2 ... 1.5 mm2
Interlock
Mounting flange without
Locking type without

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Gold (0.8 - 1.4 µm Au)
Contact material Cu alloy
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Gold (0.8 - 1.4 µm Au)
Metal surface contact area (middle layer) Nickel (2 - 4 µm Ni),
Metal surface terminal point (middle layer) Nickel (2 - 4 µm Ni)

Plug-in system MINI COMBICON
Number of positions 5
Type Inverted
Number of potentials 5
Number of levels 1
Number of connections 5
Mounting flange without


Order Key 1943276
Packing unit 50 pc
Minimum order quantity 1 pc
Catalog Page Page 692 (C-1-2013)
GTIN 4017918890827
Weight per Piece (including packing) 4.3 GRM
Weight per Piece (excluding packing) 4.3 GRM
Customs tariff number 85366990
Country of origin PL



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 8 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A
AWG/kcmil 0.2-1.5 0.2-1.5
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Allows connection of two conductors