DMCC 0,5/ 2-ST-SH 7,0-2,54 - PCB connector
1128660

Pictogram product line COMBICON Connectors XS
Pictogram cross section 0.34 mm2
Pictogram connection method Crimp connection
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 0.34 mm2, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Socket, number of potentials: 4, number of rows: 2, number of positions: 2, number of connections: 4, product range: DMCC 0,5/..-ST-SH, pitch: 2.54 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 0,5 shielded, Electrical properties: shielded, locking: shielded connection, mounting method: without, type of packaging: packed in cardboard, Suitable for CAT5

Product details









Compatible products




Your advantages

Cost-effective connection of crimped conductors in large quantities
Gold-plated contacts ensure transfer quality remains stable over the long term
Contacts arranged in a double row enable high packing density in a compact area
Tools for manual and automatic crimping available as an option
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801