The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

SD FLASH 2GB EMWISE EXTENDED - Program/configuration memory
2701747

Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key and EMWISE EXTENDED application program, for use with an ILC 191 ME/AN Inline controller.
This item is replaced by SD FLASH 2GB EMLOG (2403484).

This product needs further products for operation. Mandatory accessories

Product details







Compatible products




Your advantages

Max. 24 pulse inputs (with IB IL 24 DI8/HD-PAC)
Max. 10 power measurement terminals (IB IL PM 3P/N/EF-PAC)
Program and configuration memory, plug-in, with license key and application program for reading from measuring devices
License key for application program
Max. 8 analog inputs (with IB IL AI 2/SF-PAC)
Max. 10 EMpro EEM-MA250/400/600 energy measuring devices
Forwarding of data to a management system via SQL server, OPC, Modbus/TCP, and CSV file
Complete configuration and startup via integrated web interface
For storing application programs and other files in the file system of the PLC
Required item: ILC 191 ME/AN, Order No. 2700074