Products
Automate
Automation software
Cloud computing
HMIs and IPCs
Industrial communication
PLCs and I/Os
Connect
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark and Install
Automatic tools
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Supply, Charge and Protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
Interference suppression filters
Power supplies
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
Motor, machine and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules
Signal conditioners and measuring transducers
Learn More About Our Products
Company
Contact
My Phoenix Contact
My Phoenix Contact
My Product List
Learn More About My Phoenix Contact
Home
Products
Electronics housings
ME modular electronics housings
Mounting material - ME DH27 NS 35
Mounting material - ME DH27 NS 35
2908760
Spacers, for protection of the input or output contacts for DIN rail NS 35, width [B] 27 mm
Show Product Details (PDF)
Product Details
Technical Data
Environmental and real-life conditions
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (assembly)
-5 °C ... 100 °C
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Relative humidity (storage/transport)
80 %
Max. IP code to attain
IP20
Notes
Assembly instruction:
Refer to the data sheet for the range in the download area.
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Material specifications
Housing material
Polyamide
Flammability rating according to UL 94
V0
Color
green (6021)
IoT capabilities
Platform
Product properties
Housing type
DIN rail housing
Housing series
ME
Ventilation openings present
no
Commercial Data
Order Key
2908760
Packing unit
50 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Catalog Page
Page 692 (C-1-2013)
GTIN
4017918160678
Weight per Piece (including packing)
11.0 GRM
Weight per Piece (excluding packing)
9.2 GRM
Customs tariff number
85369010
Country of origin
DE
Approvals
EAC
UL Recognized