FRONT 4-V-7,62 GEHAEUSE - PCB terminal block
5031058

product line COMBICON Terminals L
cross section 4 mm2
connection method Front screw connection
mounting type Wave soldering

Mounting material, color: green, product range: Single parts

Product details








Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Operation and conductor connection from one direction enable integration into front of device