CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 28 - 12 | ||
Use group C | ||||
600 V | 20 A | 28 - 12 | ||
Use group D | ||||
600 V | 20 A | 28 - 12 |
IECEE CB Scheme
Approval ID: DE1-62820Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40029769Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 28 - 12 | ||
Use group C | ||||
600 V | 20 A | 28 - 12 | ||
Use group D | ||||
600 V | 5 A | 28 - 12 |