Marshalling terminal - PTMC 1,5-2 /OG 3270436

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: orange, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Show Product Details (PDF)

Product Details




Order Key 3270436
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog Page Page 57 (C-1-2019)
GTIN 4055626114200
Weight per Piece (including packing) 3.2 GRM
Weight per Piece (excluding packing) 3.2 GRM
Customs tariff number 85369010
Country of origin PL



CSA

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A
AWG/kcmil 24-16 24-16 24-16
Min. cross section 24 mm² 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm² 16 mm²

UL Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 24-16 24-16
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

cUL Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 24-16 24-16
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

EAC

EAC


Your advantages

Suitable for DIN rail mounting and panel cutouts with corresponding accessories
Individual setup thanks to modular principle
Tool-free wiring in a confined space thanks to compact size
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Individual color assignment of cable and terminal point to ensure error-free, safe operation