E-WM (EX23)R YE - Marking foil
1234233

Marking foil, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.WIRE, cable diameter range: 1.8 ... 5.6 mm, mounting type: welding, Number of individual labels: 1, roll length: 90 m, text field height: 23 mm

Product details








Compatible products

Your advantages

The continuous format means that one material can cover all wire and cable diameters ranging from 1.8 mm ... 5.6 mm (0.07" ... 0.22"). It is therefore not necessary to change materials
Thanks to the three-sided printing and sliding action of the markers on the wires/cables, the marking is clearly visible once installed
Due to the triangular shape of the markers, different information can be printed on each of the three marking areas
The very strong heat-sealed joint ensures that the markers remain captive
Permanent identification of single-core wires, wires, cables, twisted cable bundles, and other cylindrical objects
The E-WM marking foil is available in three different widths