I/O component - IB IL TEMP 2 RTD-XC-PAC 2701217

Inline analog input terminal, extreme conditions version, complete with accessories (connector and labeling field), 2 inputs, RTD (resistance temperature detector), 2, 3, 4-conductor connection technology

Show Product Details (PDF)

Product Details



The terminal is designed for use within an Inline station. It is used to acquire signals from resistive temperature sensors. The terminal supports all common platinum and nickel sensors according to DIN EN 60751 and SAMA. Cu10, Cu50, and Cu53 sensors as well as KTY81 and KTY84 sensors are also supported. The measuring temperature is represented by 16-bit values in two process data words (one word per channel). Spezielle Engineering-Maßnahmen und -Prüfungen ermöglichen den Einsatz der Klemme unter extremen Umgebungsbedingungen.


Order Key 2701217
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 141 (C-6-2019)
GTIN 4046356728829
Weight per Piece (including packing) 95.8 GRM
Weight per Piece (excluding packing) 67.0 GRM
Custom tariff number 85389091
Country of origin DE



UL Recognized

cUL Recognized


Your advantages

Measured value acquisition with 16-bit resolution
Channel scout for optical channel identification
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
Two inputs for resistive temperature sensors
Connection of sensors in 2, 3, and 4-wire technology
The channels are parameterized independently of one another via the bus system
Measured values can be represented in three different formats
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs