CUC-IND-C1ZNI-S/R4QV6 - RJ45 connector
1406335

RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5, material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 26- 24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly, VARAN

Product details









Compatible products

Your advantages

Easy and time-saving assembly with IDC fast connection technology
Can be used internationally due to EAC, UL 1863, and CAN/CSA C22.2
Ideal companion for servicing or repairs in the field: no special tools required for mounting