Data cable preassembled - SAC-5PY-F/2X15,0-920-MS-FS 1436071

Bus system cable, CANopen , DeviceNet™, 5-position, PUR halogen-free, violet RAL 4001, shielded, Socket straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A and Plug straight M12 SPEEDCON, coding: A, cable length: 15 m, all connectors unshielded, Shield connected to pin 1

Product Details




Order Key 1436071
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 434 (C-2-2019)
GTIN 4046356432320
Weight per Piece (including packing) 1,825.0 GRM
Weight per Piece (excluding packing) 1,718.4 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage U 125 V
Nominal current I 4 A

cUL Listed

Approval Specification Data
Nominal voltage U 125 V
Nominal current I 4 A

EAC-RoHS

EAC

cULus Listed