RC-21S2000
-
Crimp contact
1603315
Crimp contact, Socket, rolled, contact diameter: 1 mm, connection cross section: 0.08 mm2 ... 0.22 mm2, contact material: CuZn , Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring
Variable production run startup, thanks to full or semi-automation