The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

VC-AMS 2 - Contact insert
1853528

Contact insert, Range of articles: VARIOCON, color: light grey, number of positions: 2, min. conductor cross section: 0.25 mm2, max. conductor cross section: 4 mm2, rated voltage: 400, rated current: 20 A, Connection method: Screw connection, Connectors may only be connected/disconnected when under no load.

Product details









Compatible products



Your advantages

Proven COMBICON technology
Universal connection
Can be keyed to prevent incorrect connection