SACC-DSI-MS-8CON-PG 9/1,0 SCOX
-
Device connector rear mounting
1238793
Device connector rear mounting, Universal, 8-position, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 1 m, 0.25 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times