Circular connectors (device side) - SACC-E-FS-3CON-M16/0,5 SCO 1459605

Flush-type connector, Universal, 3-position, Socket, straight, M12-SPEEDCON, A-coded, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire

Show Product Details (PDF)

Product Details




Order Key 1459605
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356647465
Weight per Piece (including packing) 18.4 GRM
Weight per Piece (excluding packing) 18.4 GRM
Custom tariff number 85444290
Country of origin DE



UL Recognized

Approval Specification Data
AWG/kcmil 22

EAC


Your advantages

Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times