RF-17P1N8A90DUS - Coupler connector
1618027

connection method

Coupler connector, application: Feedback, signal, straight, SPEEDCON, M23, number of positions: 17, contact connection type: Pin, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 17, connection method: Crimp connection, series: RF

Product details







Compatible products