The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

CES-SRC-BK - Cable sleeve
0801718

Cable sleeve, small, no. of conductors: 1, type: Round cable, closed, external cable diameter: 1x 2 mm ... 11 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products