VL2 BPC 9000 EX - Box PC
1054023

ATEX/IECEx compliant and UL listed, IP30-rated Valueline® industrial box PC (BPC) with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.

Free download available. Downloads

Product details








Your advantages

ATEX/IECEx Certified
Easily removable rotating or solid-state hard drives in a variety of sizes
Easy to maintain, thanks to easily accessible components
Fully sealed IP30 convection booster for maximum cooling performance
Configurable as a box PC (BPC)
Unprecedented power, responsiveness, and energy-efficiency of an Intel® Core™ i7 processor
Flexible extension via optional PCI or PCIe slot
Box PC (BPC): IP30 rating