RWV 5
-
Bolt connection terminal block
3073746
Panel feed-through terminal block, number of positions: 1, width: 16.3 mm
Panel feed-through terminal block, number of positions: 1, width: 16.3 mm
| Product type | Panel feed-through terminal block |
| Product family | RWV 5 |
| Number of positions | 1 |
| Pitch | 16.3 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| rated voltage (II/2) | 1000 V |
| rated voltage (III/2) | 1000 V |
| Rated voltage (III/3) | 1000 V |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Contact surface | Tin Sn |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Dimensional drawing |
|
| Width | 16.3 mm |
| Pitch | 16.3 mm |
| Plate thickness | 1 mm ... 6 mm |
| External dimensions | |
| Height_external | 46.2 mm |
| Length_external | 47.3 mm |
| Internal dimensions | |
| Width_inside | 16.3 mm |
| Height_inside | 38.2 mm |
| Length_inside | 28.7 mm |
| Mechanical strength | |
| Result | Test passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 16 mm² | 1.92 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Item number | 3073746 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | AA1DHB |
| GTIN | 4046356368551 |
| Weight per piece (including packing) | 47.65 g |
| Weight per piece (excluding packing) | 47.65 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |