Assembly adapter - FL DIN-RAIL ADAPTER 40 1085484

The FL DIN-RAIL ADAPTER 40 is designed to allow products 40 mm wide to be mounted flush to a standard 35 mm DIN rail, in any orientation.


Product Details


The FL DIN-RAIL ADAPTER 40 is designed to allow products 40 mm wide to be mounted flush to a standard 35 mm DIN rail, in any orientation.



Hole diameter 5 mm
Height 104.21 mm
Width 34 mm
Depth 55.8 mm

Material Stainless steel 304
Housing material Stainless steel


Order Key 1085484
Packing unit 1 pc
Minimum order quantity 1 pc
GTIN 4055626874104
Weight per Piece (including packing) 152.4 GRM
Weight per Piece (excluding packing) 95.5 GRM
Customs tariff number 76169990
Country of origin TW



Compatible Products

Your advantages

Easy and secure adapting of DIN rail products to mount flush to a DIN rail.