TP057ZTV/400320002 S00062
-
Touch panel
2400689
Touch panel, 14.5 cm / 5.7"-TFT display (Resistive industrial touch screen), 640 x 480 pixel(s) (VGA), 262144 colors, Intel® Atom™ Z530 1.6 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Open platform, without bus system.
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Operator panel |
Computer data | |
Processor | Intel® Atom™ Z530 1.6 GHz |
Operating system | Windows® CE 6.0 |
RAM | 1 GB DDR2 SDRAM |
Data storage system | Flash, 4 GB (integrated) |
Slots | 1x SD |
Display | |
Display type | 14.5 cm / 5.7"-TFT |
Screen resolution | 640 x 480 Pixel(s) (VGA) |
Touch technology | Resistive industrial touch screen |
Display lighting type | LED |
Brightness | 400 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 262144 colors |
Reading angle left | 65.00 ° |
Reading angle right | 65.00 ° |
Reading angle top | 55.00 ° |
Reading angle bottom | 52.00 ° |
Interfaces | 4x USB Host 2.0 |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
Bus system | without bus system |
User software | Open platform |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Max. current consumption | 0.5 A |
Real-time clock | |
Realtime clock | Yes |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 168 mm / 126 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 160 mm / 118 mm / 54 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2400689 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCABA |
GTIN | 4055626109275 |
Weight per piece (including packing) | 800 g |
Weight per piece (excluding packing) | 800 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SD FLASH 2GB - Program/configuration memory 2988162
-
USB FLASH DRIVE - USB memory stick 2402809
-
HMI SCB MOUNTING KIT 4 - Mounting material 2701384
-
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
-
HMI WALL MOUNTING KIT - Mounting material 2701380
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
HMI BATTERY - Battery/accumulator 2701383
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG