THERMOMARK CARD SET HU HU
-
Thermal transfer printer set
5147221
Printing set, consisting of: 1 x THERMOMARK CARD, Order No. 5146464, 1 x MARKING NOTEBOOK (without internal CD/DVD drive), CLIP-PROJECT PROFESSIONAL
Free download available.
Downloads
Product details
Product type | Printing system |
Marking | |
Identification technology | Thermal transfer for sheets and cards |
Device properties | |
Print width | 104 mm |
Print resolution | 300 dpi |
Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
Interface | 10/100 Mbps Ethernet |
Interface | USB 2.0 |
Width | 380 mm |
Height | 189 mm |
Length | 320 mm |
Color | gray |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 35 °C |
Permissible humidity (operation) | 10 % ... 80 % |
Item number | 5147221 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | BG1222 |
GTIN | 4046356699846 |
Weight per piece (including packing) | 1,998 g |
Weight per piece (excluding packing) | 1,998 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK CARD-UCT-MAG1 - Magazine 5146480
-
THERMOMARK CARD-UCT-MAG2 - Magazine 5146563
-
THERMOMARK CARD-UCT-MAG3 - Magazine 5146613
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TL CASE - Transport case 0800613
-
THERMOMARK CARD-UCT-MAG7 - Magazine 0801734
-
THERMOMARK CARD-UCT-MAG8 - Magazine 0801735
-
THERMOMARK CARD-UCT-MAG10 - Magazine 0801737
-
THERMOMARK CARD-UCT-MAG11 - Magazine 0801738
-
THERMOMARK CARD-UCT-MAG12 - Magazine 0830399
-
THERMOMARK CARD-UCT-MAG9 - Magazine 0801736
-
THERMOMARK CARD-UCT-MAG13 - Magazine 0830400
-
THERMOMARK CARD-UCT-MAG14 - Magazine 0830401
-
THERMOMARK CARD-UCT-MAG15 - Magazine 0830402
-
THERMOMARK CARD-UCT-MAG16 - Magazine 0830403
-
THERMOMARK CARD-UCT-MAG17 - Magazine 0830404
-
THERMOMARK CARD-UCT-MAG18 - Magazine 0830405
-
THERMOMARK CARD-UCT-MAG19 - Magazine 0830406
-
CLIP-PROJECT ADVANCED - Software 5146040
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG