The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

UT 6-T-HV P/P - Test disconnect terminal block
3070121

Test disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

The terminal block provides a function shaft on both sides of the disconnect point and can be fitted with plug-in bridges and test adapters with 4 mm diameter
Compact 1000 V test disconnect terminal block with screw disconnect slide