FLK 40/4X14/EZ-DR/ 100/OB32
-
Cable
2298483
Round cable set; controller: Allen-Bradley SLC 500 (OB 32); connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 1 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB 32 |
1746 OV 32 |
Cable length | 1 m |
10X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 10 |
Shielded | no |
Cable type | 10X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 10x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.10 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 52 mm |
Smallest bending radius, movable installation | 98 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Splitting cable for four modules |
Color code: Single-core wire | |
black | IDC/FLK40 (5) = IDC/FLK14-1 (1) |
brown | IDC/FLK40 (7) = IDC/FLK14-1 (2) |
red | IDC/FLK40 (9) = IDC/FLK14-1 (3) |
orange | IDC/FLK40 (11) = IDC/FLK14-1 (4) |
yellow | IDC/FLK40 (13) = IDC/FLK14-1 (5) |
green | IDC/FLK40 (15) = IDC/FLK14-1 (6) |
blue | IDC/FLK40 (17) = IDC/FLK14-1 (7) |
violet | IDC/FLK40 (19) = IDC/FLK14-1 (8) |
gray | IDC/FLK40 (1) = IDC/FLK14-1 (9) |
white | IDC/FLK40 (37) = IDC/FLK14-1 (10) |
black | IDC/FLK40 (21) = IDC/FLK14-2 (1) |
brown | IDC/FLK40 (23) = IDC/FLK14-2 (2) |
red | IDC/FLK40 (25) = IDC/FLK14-2 (3) |
orange | IDC/FLK40 (27) = IDC/FLK14-2 (4) |
yellow | IDC/FLK40 (29) = IDC/FLK14-2 (5) |
green | IDC/FLK40 (31) = IDC/FLK14-2 (6) |
blue | IDC/FLK40 (33) = IDC/FLK14-2 (7) |
violet | IDC/FLK40 (35) = IDC/FLK14-2 (8) |
gray | IDC/FLK40 (3) = IDC/FLK14-2 (9) |
white | IDC/FLK40 (39) = IDC/FLK14-2 (10) |
black | IDC/FLK40 (6) = IDC/FLK14-3 (1) |
brown | IDC/FLK40 (8) = IDC/FLK14-3 (2) |
red | IDC/FLK40 (10) = IDC/FLK14-3 (3) |
orange | IDC/FLK40 (12) = IDC/FLK14-3 (4) |
yellow | IDC/FLK40 (14) = IDC/FLK14-3 (5) |
green | IDC/FLK40 (16) = IDC/FLK14-3 (6) |
blue | IDC/FLK40 (18) = IDC/FLK14-3 (7) |
violet | IDC/FLK40 (20) = IDC/FLK14-3 (8) |
gray | IDC/FLK40 (2) = IDC/FLK14-3 (9) |
white | IDC/FLK40 (38) = IDC/FLK14-3 (10) |
black | IDC/FLK40 (22) = IDC/FLK14-4 (1) |
brown | IDC/FLK40 (24) = IDC/FLK14-4 (2) |
red | IDC/FLK40 (26) = IDC/FLK14-4 (3) |
orange | IDC/FLK40 (28) = IDC/FLK14-4 (4) |
yellow | IDC/FLK40 (30) = IDC/FLK14-4 (5) |
green | IDC/FLK40 (32) = IDC/FLK14-4 (6) |
blue | IDC/FLK40 (34) = IDC/FLK14-4 (7) |
violet | IDC/FLK40 (36) = IDC/FLK14-4 (8) |
gray | IDC/FLK40 (4) = IDC/FLK14-4 (9) |
white | IDC/FLK40 (40) = IDC/FLK14-4 (10) |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 40 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 4 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2298483 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK221R |
Product key | DK221R |
GTIN | 4017918601775 |
Weight per piece (including packing) | 216.1 g |
Weight per piece (excluding packing) | 216.1 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
System cable can be used to split 32 channels into 4 x 8 channels
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG