D-UFB-V11/S-SB-S
-
Surge protection device
2782180
Attachment plug with surge voltage fine protection for V.11 interface. Connection: D-SUB-15 plug - socket, for direct assembly on the device interface
Product details
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Intermediate plug |
Connection method | D-SUB-15 |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC (line-earth) | 12 V DC |
Operating effective current IC at UC | ≤ 10 µA |
Nominal discharge current In (8/20) µs (line-line) | 0.4 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 22 V |
Residual voltage at In (conductor-conductor) | ≤ 27 V |
Residual voltage at In (line-signal ground) | ≤ 27 V |
Voltage protection level Up (line-line) | ≤ 27 V |
Voltage protection level Up (line-earth) | ≤ 600 V |
Voltage protection level Up (line-signal ground) | ≤ 27 V |
Response time tA (line-line) | 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | 1.5 MHz (typical) |
Cut-off frequency fg (3 dB), sym. in 600 Ω system | 150 kHz (typical) |
Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | 1.5 MHz (typical) |
Cut-off frequency fg (3 dB), asym. (signal ground) in 600 Ω system | 150 kHz (typical) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... -60 °C |
VDE requirement class | C1 |
C3 | |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 |
Mounting type | Direct assembly on the device interface |
Item number | 2782180 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL3113 |
GTIN | 4017918069414 |
Weight per piece (including packing) | 106.8 g |
Weight per piece (excluding packing) | 106.8 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG