VAL-US-48/40/1+1V-FM
-
Surge protection device
2910344
Surge protective device, two channels with remote indicator contact for 48 V DC, 2-wire plus ground
Product details
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB US |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | DC |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 96.8 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 2 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N & N-GND |
Nominal voltage UN | 60 V AC ±10 % (TN-S) |
60 V DC ±10 % | |
-48 V DC ±10 % (RRH) | |
Maximum continuous operating voltage UC | 100 V DC |
75 V AC | |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 0.45 mA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | 5 kA |
Voltage protection level Up | ≤ 0.55 kV |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Max. backup fuse with branch wiring | 125 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
UL type | type 4 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 40 kA |
Mode of protection | (DC+) - (DC-) |
(DC+) - G | |
Nominal voltage | 60 V DC |
Power distribution system | DC |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2910344 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL132U |
Product key | CL132U |
GTIN | 4055626444864 |
Weight per piece (including packing) | 214.3 g |
Weight per piece (excluding packing) | 190 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-48/40-P - Type 2 surge protection plug 2910333
Your advantages
Single-channel, DIN-rail mountable protective devices
Disconnect device on each individual plug
Mechanical coding of all slots
Consists of base element and plug
Optical, mechanical status indication for the individual arresters
Base element with/without floating remote indication contact
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG