Socket, color: green, standards/specifications: IEC 83, DIN 49440-1
Product details
Product type
Socket
For country-specific use in
D
Status display
no
Width
45 mm
Height
75 mm
Depth
65.2 mm
Color
green
Insulating material
PA
Contact material
CuZn38
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-20 °C ... 60 °C
Ambient temperature (storage/transport)
-20 °C ... 60 °C
Standards
Standards/regulations
IEC 83
DIN 49440-1
Item number
2963323
Packing unit
5 pc
Minimum order quantity
1 pc
Product key
BE7621
GTIN
4017918190682
Weight per piece (including packing)
75.92 g
Weight per piece (excluding packing)
75.7 g
Country of origin
GR
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.