The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

EV-GBM3SE12-3AC32A-0,7M6,0E10 - Infrastructure charging socket
1408172

CHARX connect, GB/T, Infrastructure charging socket, 32 A , 440 V AC, length: 0.7 m, locking actuator: 12 V, 4-pos., Rear panel mounting, for charging electric vehicles with alternating current (AC), GB/T 20234.2-2015

Product details







Compatible products



Your advantages

Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Material data available in the IMDS (International Material Data System of the automotive industry)
Manual emergency release of the locking actuator
Integrated interlock during charging