EO-L/UT/SH - Socket
0804126

Socket, with extended touch protection/shutter, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Product details









Compatible products