VDE Zeichengenehmigung
Approval ID: 40047708Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |
The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country
Socket, with light indicator, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |