RC-09S2NC2H100X - Device connector rear mounting
1240727

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, Solder-in connection, Axial O-ring, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products