RC-09S1N8AQ0EKX - Rear panel feed-through
1240701

M23, Rear panel feed-through, series: RC, straight, shielded: yes, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Axial O-ring, cable diameter range: 3 mm ... 10.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products